text.skipToContent text.skipToNavigation

3000 19.5 (495mm) Precut Raceway Cover

V3000C195 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

For mounting devices 24'' (610mm) on center using 3027AE, 3033JE, 3036HE, 3040CE, 3043, 3046, 3048R and 3051LE Series Device Plates.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For mounting devices 24'' (610mm) on center using 3027AE, 3033JE, 3036HE, 3040CE, 3043, 3046, 3048R and 3051LE Series Device Plates.

Specifications

General Info
Product Line Wiremold
UPC Number 786776546408
Country Of Origin United States
Application Sector Commercial
Standard cULus Listed Raceway:File E4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Base & Blank Cover: Meets Article 386 of NEC. Meets Section 12-600 of CEC.
Type Raceway
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E4376
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;