text.skipToContent text.skipToNavigation

Discontinued - In-Stock Large Vista Column

VL662345 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Vista Architectural Columns get the wiring capabilities you need, where you need them, without compromising the aesthetics of your interior decor.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Flexibility. Choose from a range of center panels, extensions, and frame options to accommodate your wire and cable capacity requirements.
  • Frame options. Square or rounded end channels provide multiple profiles to enhance any interior.
  • Wood and metal laminates. Center panels are available with the latest laminate finishes.
  • Perforated metal. Metal center panels are paintable in a wide range of choices to integrate with any color palette.
  • Glass panels. Give your interior a translucent look with our selection of glass center panels.
  • Fabric panels. Choose from many options of textures and patterns.
  • Lighting. Add virtually any commercially available lighting fixture using this bracket.
  • Furniture feed options. Modular furniture feeds are available, at the beltline and ground level.
  • Device compatibility. Compatible with a wide range of standard power and communications devices.
  • On-line design tool. Visit www.wiremold.com/ vista to preview or design your own Vista Open-Space Power and Communications Delivery.
  • UL and cULus Listed.

Specifications

General Info
Product Line Wiremold
Replaced by Part Number  VFL662345CMGYP, VFL662345CMGYP
UPC Number 786776061536
Country Of Origin United States
Standard cULus Listed Multioutlet Assemblies: File E15191 Guide PVGT: Meets Article 380 of NEC.
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E15191
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes

Resources

Installation Instructions

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;