
Two-compartment pole (power and communications). Nominal material thickness .030'' (0.8mm). Ivory or gray bootbase. Factory wired with fed-spec general grade 20A 125V duplex style receptacles. An 8'' (203mm) cover at top front of pole is removable for making power wiring connections. KOs provided in removable cover for RJ11/RJ45 and modular furniture communication connectors.
1-2 Weeks
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?
Features
- Easy to install. Bring power, data, and A/V services into open space environments quickly & easily. Reduces costs for moves adds and changes.
- Relocatable. Ready for service in 30 minutes or less. Can be quickly reconfigured or relocated as work space uses and service needs change.
- Dual-channel. Allows a single drop point for access to multiple services.
- Wide selection of standard options. Stocked in a variety of materials, finishes, heights, and device configurations. Provides what you want, when you need it.
- Multiple color options. Available in four aesthetic colors: white, black, ivory, and gray.
- Datacom connectivity options. Accepts industry standard and proprietary devices from a wide range of manufacturers to provide a seamless,aesthetically pleasing interface for voice, data, audio, and video applications at the point of use.
- Pole extenders combine quick installation with easy job-site handling. Snap together 5' sections to create a pole or extend the length of your existing 25TP series pole. These new extenders accommodate a variety of ceiling heights, can ship UPS or air freight for quick & reliable delivery.
- Custom capabilities. Modify receptacle type and location, change color finish, alter pole heights, add fixture whips and more. Affording you more choice in appearance and configuration.
Specifications
General Info
UPC Number | 786776177237 | ||
Countries Of Origin | United States | ||
Product Line | Wiremold |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cUL Listed | Yes | ||
cUL ListingNumber | E15191 |
Buy American Act Compliance
NAFTA | Yes |