text.skipToContent text.skipToNavigation

Exterior Box Cover Assembly, 2 NEMA 5-20R Locking Receptacles, Brown (COVER ONLY)

XB814C520BN Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The brown Outdoor Ground Box cover assembly is prewired on a single circuit with (2) 20A weather resistant duplex receptacles. CAUTION: All ground box electrical circuits must be protected by a Ground Fault Circuit Interrupter upstream from the ground box.NOTE: Cover must be closed while in use. Use only molded plug and cord assemblies that are rated for outdoor use.NOTE: Maximum length of plug allowed at end of cord is 3'' (76mm).

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • cUL Coming Soon
  • UL listed to UL50E Type 6P (NEMA 6P) and IP68 requirements while in use
  • ADA compliant
  • Outdoor-rated construction
  • Keeps receptacles and connections dry even when submerged

Specifications

General Info
Product Line Wiremold
UPC Number 786776187199
Country Of Origin China
Construction Assembled
Number of Knockouts 1
Application Sector Commercial
Standard UL Listed Outdoor In-Ground Boxes: File E486738 Guide QCNL.
Type Cover
Dimensions
Product Width US 7.375 in
Product Height US 19.625 in
Product Length US 14.0 in
Cubic Capacity 123 cu in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E486738
cULus Listed  Yes
Technical Information
Number of Outlets 4

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;