text.skipToContent text.skipToNavigation

LC, 33.5IN WHITE W/3 5-20R ** 20A CB, 6FT CORD W/5-20P **080923**

E10001 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Product Line Wiremold
UPC Number 786776109993
Country Of Origin Mexico
Dimensions
Product Width US 2.0 in
Product Length US 33.5 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E66421
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;