SNGL WSMP 60IN KIT CKT1 BK 60IN TABLE, 1 PORTAL, BLACK COVER
WSMPDTC60BKSK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776178982 | ||
Country Of Origin | United States | ||
Construction | Steel | ||
Application Sector | Commercial | ||
Standard | UL Listed Manufactured Wiring Systems: File E1105 Guide QQVX CSA Certified File 257563 |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Number of Outlets | 2 |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1