Accepts six (6) single size Legrand AVIP plates or Extron Electronics MAAP or three (3) double size MAAP modules, or any combination. Includes necessary hardware.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776030341 | ||
Country Of Origin | United States | ||
Construction | Factory painted, Decorative cast mounting flange either flush or contoured cover | ||
Application Sector | Commercial | ||
Standard | cULus Listed Relocatable Power Tap: File E66421 Guide XYBS, cULus Listed Multioutlet Assembly: File E15191 Guide PVGT, Meets Article 380 of NEC | ||
Type | Table Box |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Mounting Type | Recessed | ||
Number of Outlets | 2 |
Resources
Installation Instructions
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1