Discontinued - RFB9 and RFB11 Series Carpet Cover Assembly
RFB119CTCBK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by FPLCTCBK
The RFB9 and RFB11 Series Carpet Cover Assembly is a flush with floor, cast aluminum cover assembly with a carpet cutout area, available in powder coated black finish. Maximum load capacity 3,000 lbs. UL Listed to U.S. and Canadian safety standards to meet UL requirements under UL514A for scrub water exclusion. NOTE: Not for use on bare concrete floor applications.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
Replaced by Part Number | FPLCTCBK | ||
Color | Black | ||
UPC Number | 786564010340 | ||
Country Of Origin | United States | ||
Construction | Assembled | ||
Application Sector | Commercial | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
Type | Floor Box |
Dimensions
Product Width US | 10.75 in | ||
Product Weight US | 7.27 lb | ||
Product Volume US | 201.56 cu in | ||
Product Depth US | 12.5 in | ||
Product Height US | 1.5 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Number of Outlets | 0 |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1