text.skipToContent text.skipToNavigation

Discontinued - Resource RFB® Series Four Gang Shallow Floor Box

RFB4-SS Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  RFBA4R25, RFBA4R25, RFBA4R25

The RFB® Series RFB4-SS shallow floor box from Legrand is a versatile activation solutions that provide power, communication and/or Audio Visual services to open space areas or directly to workstations. RFB Series Floor Boxes are now available with the new FloorPort Activation Covers. This new series of cover incorporates TopGuard protection to prevent water, dirt, and debris from entering the power and communication device compartments. FloorPort Activation Covers are UL Listed to U.S. and Canadian safety standards for tile, terrazzo, carpet, and wood floors. The RFB Series has many unique applications, some of which include schools, financial institutions, commercial office buildings, and residences.
Color Silver
Depth 10.0 in
  • 10.0 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • The RFB® Series RFB4-SS shallow floor box from Legrand is a versatile activation solutions that provide power, communication and/or Audio Visual services to open space areas or directly to workstations.

Specifications

General Info
Product Line Wiremold
Replaced by Part Number  RFBA4R25, RFBA4R25, RFBA4R25
Color Silver
UPC Number 786564279457
Country Of Origin Mexico
Construction Assembled
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
Type Floor Box
Dimensions
Product Width US 10.0 in
Product Weight US 6.42 lb
Product Volume US 340.63 cu in
Product Depth US 13.63 in
Product Height US 2.5 in
Cubic Capacity 15.7 cu in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Cable Entry Knockouts
Number of Outlets 0

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;