text.skipToContent text.skipToNavigation

Discontinued - ECB2SP-CR Evolution Series Ceiling Box with Dry Contact Controlled Receptacles, Fan and Projector Mount

ECB2SP-CR Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Fully finished enclosure designed to manage and store A/V equipment in an air handling plenum space above a NO ceiling. Equipped with dry contact controlled receptacles that can be switched off when not in use and has a built-in fan to keep the temperature of the equipment cool. Built-in projector mount that utilizes a 1 1/2'' standard NFS fitting and is rated to support a load up to 50 lbs.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Product Line Wiremold
UPC Number 786776183221
Country Of Origin United States
Construction Assembled
Application Sector Commercial
Standard cETLus Listed Information Technology Equipment, Meets Article 300.22(C) of the NEC
Type Floor Box
Dimensions
Cubic Capacity 20.25 cu in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
ETL Listed Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Cable Entry Knockouts
Number of Outlets 7

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;