Discontinued - M2M Platform, DIN mount, 6LoWPAN WiFi, GSM 2000 Pt.
254GWS
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy: three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Special Safe-T Edge: protects installers from sharp ends while it prevents cables from fraying
- Wire mesh is smooth and round to resist dirt and dust build-up.
- Standard 10 ft. lengths, straight and easy to handle.
- Large mesh size (2 inches wide by 4 inches long): allows cable installers to route cables in and out at any point without cutting the tray.
- 1 in. to 6 in. high flange side of the tray: prevents cables from falling off.
- Dimensions are nominal: other sizes available on request.
- Available in the following finishes: Electro Zinc, Hot Dipped Galvanized, Stainless Steel 316L, Black Painted, and other Painted.
Specifications
General Info
Product Line | Cablofil | ||
UPC Number | 754182938629 | ||
Country Of Origin | China |
Resources
Cutsheet
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1