text.skipToContent text.skipToNavigation

TROUGH Universal Splice -PREGALV 2H

FTUS50PG Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

V-Trough cable tray keeps your cables protected and easy to manage. Its high-strength steel construction matches many European OEM specifications and is available in smaller sizes for control and instrumentation cabling. V-Trough is manufactured to exacting standards so that all components fit together perfectly, making installation a snap.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • One splice performs many functions.
  • Fabricates tees, reductions and level changes on-site.
  • Field bend to create one-sided reduction/expansion of 2'', 4'', 6'', or 8''.
  • Field snap apart to make vertical adjustment splice plate.
  • 1/4'' hardware included for adjustable splice plate.

Specifications

General Info
Product Line Cablofil
Finish Pre-Galvanized
Country Of Origin Italy
Dimensions
Product Weight US 0.337 lb

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;