text.skipToContent text.skipToNavigation

LD-7400-4512-06 FG 45 HORZ ELBOW 12''R 06''W

LD-7400-4512-06 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 44ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

For extremely corrosive applications we offer a full line of straight sections, fittings, covers and mounting accessories in polyester and vinylester fiberglass. Rail heights are available in 4" and 6" and widths are available up to 36".
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Material: Pultruded from Glass Fiber Reinforced Fire Retardant Polyester Resin
  • Finish: Plain
  • Bottom: Ldr = 1'' square tube rung
  • Tray Design: Tray construction and markings
  • Connectors: Supplied in pairs with hardware

Specifications

General Info
Product Line Cablofil
Finish Other
UPC Number 800388524415
Country Of Origin United States
Dimensions
Product Weight US 4.043 lb
Product Height US 4.0 in
Buy American Act Compliance
BAA  Yes

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;