
Application Sector
Commercial
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?
Specifications
General Info
Countries Of Origin | Mexico | ||
Product Line | Cablofil | ||
Finish | Stainless 316 |
Dimensions
Product Volume US | 14.222 cu ft | ||
Product Width US | 24.0 in | ||
Product Height US | 32.0 in | ||
Product Weight US | 13.32 lb | ||
Product Depth US | 32.0 in |
Buy American Act Compliance
BAA | Yes |