
Application Sector
Commercial
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?
Specifications
General Info
Countries Of Origin | Mexico | ||
Product Line | Cablofil | ||
Finish | Stainless 316 |
Dimensions
Product Volume US | 0.706 cu ft | ||
Product Width US | 9.5 in | ||
Product Height US | 7.426 in | ||
Product Weight US | 2.078 lb | ||
Product Depth US | 17.286 in |
Buy American Act Compliance
BAA | Yes |