text.skipToContent text.skipToNavigation

Covers

70-1066-6236-36-05 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 129ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Application Sector Commercial

Specifications

General Info
UPC Number 800388422421
Countries Of Origin Mexico
Product Line Cablofil
Finish Hot Dipped
Dimensions
Product Volume US 26.609 cu ft
Product Width US 39.5 in
Product Height US 44.74 in
Product Weight US 33.92 lb
Product Depth US 26.018 in
Buy American Act Compliance
BAA  Yes

Resources

Unknown
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 50ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 98ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;