text.skipToContent text.skipToNavigation

Covers

70-1066-6212-06-05 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 34ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Application Sector Commercial

Specifications

General Info
UPC Number 800388367746
Countries Of Origin Mexico
Product Line Cablofil
Finish Hot Dipped
Dimensions
Product Volume US 1.846 cu ft
Product Width US 9.5 in
Product Height US 23.955 in
Product Weight US 4.7 lb
Product Depth US 14.018 in
Buy American Act Compliance
BAA  Yes

Resources

Unknown
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;