text.skipToContent text.skipToNavigation

Covers

60-1066-6224-24-05 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Application Sector Commercial

Specifications

General Info
UPC Number 800388371354
Countries Of Origin Mexico
Product Line Cablofil
Finish Hot Dipped
Dimensions
Product Volume US 10.4 cu ft
Product Width US 27.5 in
Product Height US 33.481 in
Product Weight US 17.93 lb
Product Depth US 19.518 in
Buy American Act Compliance
BAA  Yes

Resources

Unknown
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 66ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;