
Application Sector
Commercial
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?
Specifications
General Info
UPC Number | 800388419063 | ||
Countries Of Origin | Mexico | ||
Product Line | Cablofil | ||
Finish | Hot Dipped |
Dimensions
Product Volume US | 24.596 cu ft | ||
Product Width US | 39.5 in | ||
Product Height US | 43.008 in | ||
Product Weight US | 32.631 lb | ||
Product Depth US | 25.018 in |
Buy American Act Compliance
BAA | Yes |