text.skipToContent text.skipToNavigation

Covers

50-1066-6236-24-05 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 39ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Application Sector Commercial

Specifications

General Info
UPC Number 800388419049
Countries Of Origin Mexico
Product Line Cablofil
Finish Hot Dipped
Dimensions
Product Volume US 17.123 cu ft
Product Width US 27.5 in
Product Height US 43.008 in
Product Weight US 22.899 lb
Product Depth US 25.018 in
Buy American Act Compliance
BAA  Yes

Resources

Unknown
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;