text.skipToContent text.skipToNavigation

4'' Square Box with Ground Pigtail and 2-Gang 5/8'' Ring with protective mud cover - Box of 10 [EF000021]

EZE24C-DDGP58 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

EZEFAB factory configured branch circuit wiring assemblies dramatically reduce labor and increase productivity on the jobsite
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Fully assembled, ready for rough in installation

Specifications

General Info
Product Line Cablofil
Finish Other
UPC Number 800388470194
Country Of Origin Mexico
Dimensions
Product Width US 8.75 in
Product Weight US 17.038 lb
Product Volume US 0.228 cu ft
Product Depth US 11.25 in
Product Height US 4.0 in
Buy American Act Compliance
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;