Discontinued - Gen 3 Qrelay
9500423
Shading Systems
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Qrelay may be used to improve signal reception for Gen 3 shades and/or Gen 3 QdR2 remotes.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Extends range for Zigbee environments by 30’-50’, depending on environment.
- Use as many as required in an installation (refer to limits when used with QzHub3)
- Requires QzHub3 for operation, does not work standalone.
- Plugs directly into standard wall outlet with screw tab for more permanent installation
Specifications
General Info
Product Line | Shading Systems | ||
Application Sector | Residential | ||
Standard | RoHS Compliant |
Dimensions
Product Width US | 2.0 in | ||
Product Height US | 1.5 in | ||
Product Length US | 2.0 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. |
Technical Information
Input Voltage | 120 V | ||
Has External Power Supply | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1