DLM Shade Controller, Two Shades
Bazaarvoice SAP Hybris Integration Version 2.8.1
The LMSH-PS602 and LMSH-PS610 are DLM-based shade room controllers, which provide low voltage power and control for up to two or ten motorized shades. The controllers accept 120/277VAC input line voltage and are typically mounted in the ceiling to a four-square junction box. The controllers provide power and control for shades on the shade bus and connect and power switches on the shade In-Room-Bus (IRB). The DLM motorized room-based shade control system is easy to install and program. Motors and power supplies are connected using a four-wire shade bus with pre-configured cables and simple to configure bus system. The switches are connected using standard DLM in-room-bus (IRB) RJ45 cables for foolproof installation. The shade motors have a unique counter balanced design that is very quiet and saves energy. The patented motor design allows shades to be pulled into position from the hembar without damage to the motor or shades.
- 2
- 10
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Connect Power Supplies together to form a larger shade network
- Two different shade room controller options, LMSH-PS610 for up to 10 shades and LMSH-PS602 for up to two shades
- Plug n’ Go™ (PnG) automatic configuration assigns addresses and configures all shade room controllers, shade motors, and shade switches
- Plug n’ Go™ (PnG) automatic configuration along with Push n’ Save and Push n’ Learn for system personalization
- Plug to other components (switches) using Cat 5e cables with RJ45 connectors eliminating wiring errors
- Shade room controllers provide buttons for shade control and system configuration to allow testing and control of the system while installing
- Component of Digital Lighting Management integrated shade control system
- Connect Power Supplies together to form a larger shade network
Specifications
Product Line | Wattstopper | ||
Color | White | ||
UPC Number | 842854000030 | ||
Application Sector | Commercial |
Product Width US | 3.9 in | ||
Product Weight US | 0.608 lb | ||
Product Volume US | 59.878 cu in | ||
Product Depth US | 2.0 in | ||
Product Height US | 4.4 in |
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. |
cUL Listed | Yes |
Amperage | 800 mA | ||
Input Voltage | 120 V | ||
Number of Devices | 2 |
Resources
Supporting Document
Brochure
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1