text.skipToContent text.skipToNavigation

DLM Shade Bus Cable Assembly, 15 Feet Plenum Rated

LMSH-SBCA-P15 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

LMSH-SB series cables have four wires and are designed to connect DLM shades and power supplies together. There are a variety of lengths and accessories that make cable selection and system layout easy and intuitive. The DLM shade control system can be wired together without tools using the wiring and accessories in the LMSH-SB series.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • DLM Shade System has preconfigured wire solutions for plug and play wiring
  • Easy free topology wiring adapts to any building application
  • Preconfigured wiring on both the shade bus and DLM In-room bus (between power supplies and switches) eliminates wiring mistakes

Specifications

General Info
Product Line Wattstopper
Color White
UPC Number 842854000108
Application Sector Commercial
Dimensions
Product Width US 0.496 in
Product Weight US 0.601 lb
Product Volume US 53.657 cu in
Product Height US 0.601 in
Product Length US 15.0 FT
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
Listing Agencies / 3rd Party Agencies
cUL Listed  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;