DLM Shade Bus Cable Assembly, 10 Feet Plenum Rated
LMSH-SBCA-P10
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
LMSH-SB series cables have four wires and are designed to connect DLM shades and power supplies together. There are a variety of lengths and accessories that make cable selection and system layout easy and intuitive. The DLM shade control system can be wired together without tools using the wiring and accessories in the LMSH-SB series.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wattstopper | ||
Color | White | ||
UPC Number | 842854000092 | ||
Application Sector | Commercial |
Dimensions
Product Width US | 0.496 in | ||
Product Weight US | 0.418 lb | ||
Product Volume US | 35.772 cu in | ||
Product Height US | 0.601 in | ||
Product Length US | 10.0 FT |
Additional Information
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. |
Listing Agencies / 3rd Party Agencies
cUL Listed | Yes |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1