text.skipToContent text.skipToNavigation

DLM Shade Bus Bulk Wire Spool 2000 Feet Plenum Rated White

LMSH-SBW-S2000 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Bulk wiring provides installers the option to create their own custom length cables using bulk wire with a crimper and connectors. 

Length 2000.0 ft
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Easy to install system of pre-terminated cables
  • Bulk wiring provides installers the option to create their own custom length cables using bulk wire with a crimper and connectors.

Specifications

General Info
Product Line Wattstopper
Color White
UPC Number 842854000214
Application Sector Commercial
Dimensions
Product Length US 2000.0 FT
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
Listing Agencies / 3rd Party Agencies
cUL Listed  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;