text.skipToContent text.skipToNavigation

Time Switch, 4-Button Countdown, Black

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 55ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The RT-20 Preset Countdown Time Switch automatically turns lighting or other loads off when the selected on-time expires. It replaces standard single-pole wall switches for energy savings throughout a range of applications.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Pushbutton switch for automatic-off control
  • LED pilot light for visibility in darkened rooms
  • Easy operation and precise time countdown
  • Ideal for closets, utility rooms and storage areas
  • Choice of four preset on-times from 5 to 30 minutes
  • Choice of four preset on-times from 5 to 30 minutes

Specifications

General Info
Product Line Wattstopper
Color Black
UPC Number 754182937653
Country Of Origin China
Features Locator Light, Timer
Switch Type Push
Application Sector Commercial
Warranty Type 5-Year
Dimensions
Product Width US 1.732 in
Product Weight US 3.74 oz
Product Volume US 10.9 cu in
Product Depth US 1.5 in
Product Height US 4.2 in
Technical Information
Number of Buttons 4
Amperage 6.7 A
Timing Range 30 minutes, 1 minute, 60 minutes, 10 minutes, 20 minutes, 5 minutes
Wattage 800 W
Voltage 120/277 V
Connection Type Wired

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;