Digital Time Switch, 24VAC, Lt. Almond
TS-400-24-LA
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The InteliSwitch TS-400 series digital time switches automatically turn lights off after a preset time. The simple pushbutton operation provides users with convenient time out lighting control without the nuisance of twist timers.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Automatically turns lights off after preset time
- Bright electroluminescent LCD shows timer’s countdown
- Optional audible or visual alerts before lights turn off
- Terminal style wiring for simplified installation
- Digital operation and simple pushbutton set-up
- Time scroll features allows timer to adjust up or down
Specifications
General Info
Product Line | Wattstopper | ||
Color | Light Almond | ||
UPC Number | 754182913817 | ||
Country Of Origin | China | ||
Features | Single Display, Timer | ||
Switch Type | Push | ||
Application Sector | Commercial | ||
Warranty Type | 5-Year |
Dimensions
Product Width US | 3.0 in | ||
Product Weight US | 0.35 lb | ||
Product Volume US | 37.5 cu in | ||
Product Depth US | 5.0 in | ||
Product Height US | 2.5 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
DesignLights Consortium Qualified System | Yes | ||
Security | Yes | This product is ioXt certified |
Technical Information
Number of Buttons | 1 | ||
Amperage | 41 mA | ||
Timing Range | 5 minutes - 12 hours | ||
Voltage | 24 V | ||
Connection Type | Wired |
Resources
White Papers & Tech Bulletins
Specifications
Instruction Sheet
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1