Low Voltage Switch, 4-Button w/LED, White
LVSW-104-W
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
LVSW-100 Series Low Voltage Switches are lighting control devices that use conventional point-to-point low voltage wiring for control of single or multiple loads. Each button provides a momentary contact that is intended for use with compatible low voltage relay panels or similar lighting control panels or devices. Each button has an LED indicator that can serve as a status indicator or as a locator light.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Low voltage pushbutton switches for on/off control of one or more loads
- Compatible with LC8, LP8, LI and LMCP Series lighting control panels
- LED pilot light on each button
- Customizable, field replaceable buttons
- Single gang devices, compatible with standard decorator style face plates
- Appearance matches DLM LMSW-100 Series digital wall switches
Specifications
General Info
Product Line | Wattstopper | ||
Color | White | ||
UPC Number | 754182931453 | ||
Country Of Origin | China | ||
Package Quantity | 1 | ||
Type | Switch |
Dimensions
Product Width US | 2.0 in | ||
Product Weight US | 0.22 lb | ||
Product Volume US | 22.52 cu in | ||
Product Depth US | 2.24 in | ||
Product Height US | 4.49 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
DesignLights Consortium Qualified System | Yes | ||
Security | Yes | This product is ioXt certified |
Technical Information
Number of Gangs | 1 | ||
Number of Buttons | 4 | ||
Amperage | 2 mA | ||
Indoor/Outdoor | Indoor | ||
Voltage | 24 V |
Resources
Installation Instructions
Cutsheet
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1