text.skipToContent text.skipToNavigation

Low Voltage Switch, 3-Button w/LED, Grey

LVSW-103-G Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

LVSW-100 Series Low Voltage Switches are lighting control devices that use conventional point-to-point low voltage wiring for control of single or multiple loads. Each button provides a momentary contact that is intended for use with compatible low voltage relay panels or similar lighting control panels or devices. Each button has an LED indicator that can serve as a status indicator or as a locator light.
Color Gray
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Low voltage pushbutton switches for on/off control of one or more loads
  • Compatible with LC8, LP8, LI and LMCP Series lighting control panels
  • LED pilot light on each button
  • Customizable, field replaceable buttons
  • Single gang devices, compatible with standard decorator style face plates
  • Appearance matches DLM LMSW-100 Series digital wall switches

Specifications

General Info
Product Line Wattstopper
Color Gray
UPC Number 754182931439
Country Of Origin China
Package Quantity 1
Type Switch
Dimensions
Product Width US 2.0 in
Product Weight US 0.23 lb
Product Volume US 22.52 cu in
Product Depth US 2.24 in
Product Height US 4.49 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
DesignLights Consortium Qualified System Yes
Security   Yes This product is ioXt certified
Technical Information
Number of Gangs 1
Number of Buttons 3
Amperage 2 mA
Indoor/Outdoor Indoor
Voltage 24.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;