Equinox 73 is an LCD keypad that provides control of scenes, shades, audio, and climate in a simple and intuitive 7” capacitive touch graphical user interface for multi-system control. It offers a simple navigation experience and an ambient light sensor for auto day/night backlighting. Utilizing the power of Vantage Design Center software, Equinox 73 has three visible widgets with full screen and edit modes.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 7”” LCD touchscreen
- Titanium TrimLine II frame
- black glass-to-edge surface aesthetic
- Unique widget based graphical user interface
- esthetically identical to other Equinox products
- Ambient light sensor for auto day/night backlighting
- Each Equinox device includes one software license for the Equinox app
- Motion sensor screen on and initiate task
- Three visible widgets with full screen and edit modes
- Gesture, flick, tap, and swipe
- 90% daily control
Specifications
General Info
Product Line | Vantage | ||
Color | Titanium | ||
UPC Number | 804428058069 | ||
Application Sector | Residential | ||
Type | Accessory |
Dimensions
Product Width US | 4.5 in | ||
Product Weight US | 1.0 lb | ||
Product Height US | 2.75 in | ||
Product Length US | 6.25 in |
Technical Information
Sensor Type | Daylight, Proximity |
Resources
User Guides
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1