text.skipToContent text.skipToNavigation

SCENE SWITCH 1 BUTTON PADDLE ENGRAVED - ON OFF - GRAY

LMSW-101-G-ENG1 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

LMSW-100 Series Digital Wall Switches are low voltage devices for energy-saving manual on/ off control of one or more loads from one or more locations. They are part of a Digital Lighting Management (DLM) system and can control any load(s) connected to DLM room controllers.
Color Gray
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 1-Button Wall Switch
  • LMSW-100 Series Digital Wall Switches are low voltage devices for energy-saving manual on/ off control of one or more loads from one or more locations. They are part of a Digital Lighting Management (DLM) system and can control any load(s) connected to DLM room controllers.
  • Low voltage pushbutton switches for control of multiple loads
  • Each button can control individual or multiple loads, or one scene
  • Plug to other components using Cat 5e cable and RJ45 connectors eliminating wiring errors
  • Customizable buttons with LED status indicators
  • IR transceiver for wireless configuration and remote control
  • Plug n’ Go automatic configuration and Push n’ Learn for personalization

Specifications

General Info
Product Line Wattstopper
Color Gray
UPC Number 754182946082
Country Of Origin China
Features Pre-Engraved
Number of Switches 1
Application Sector Commercial
Standard UL
Type Combination
Technical Information
Number of Buttons 1
Amperage 5 mA
Indoor/Outdoor Indoor

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;