Discontinued - Ultrasonic Wall Switch Occupancy Sensor, 2-Button, 120/277V, Ivory
UW-200-I
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by DSW-302-I
The UW-200 ultrasonic wall switch sensor turns lights ON and OFF based on occupancy. It contains two relays for controlling two independent lighting loads or circuits and a variety of features.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- High sensitivity for exceptional performance
- Two relays for control of two separate lighting loads or circuits
- Low profile design
- Selectable operation, walk-through, test and presentation modes for increased energy savings and convenience
- Defaults to Auto-ON to 50% operation for maximum energy savings
- Part of a comprehensive line of PIR, Ultrasonic and Dual Technology wall switch sensors
Specifications
General Info
Product Line | Wattstopper | ||
Replaced by Part Number | DSW-302-I | ||
Color | Ivory | ||
UPC Number | 754182919536 | ||
Country Of Origin | China |
Dimensions
Product Width US | 3.0 in | ||
Product Weight US | 0.45 lb | ||
Product Volume US | 40.62 cu in | ||
Product Depth US | 5.0 in | ||
Product Height US | 2.5 in |
Additional Information
Product Environmental Profile | Yes |
Technical Information
Sensor Type | Occupancy | ||
Amperage | 4.3 A | ||
Wattage | 1200 W | ||
Voltage | 120/277 V |
Resources
CAD Drawings
Installation Instructions
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1