text.skipToContent text.skipToNavigation

Discontinued - Ultrasonic Wall Switch Occupancy Sensor, 2-Button, 120/277V, Grey

UW-200-G Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  DSW-302-G

The UW-200 ultrasonic wall switch sensor turns lights ON and OFF based on occupancy. It contains two relays for controlling two independent lighting loads or circuits and a variety of features.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • High sensitivity for exceptional performance
  • Two relays for control of two separate lighting loads or circuits
  • Low profile design
  • Selectable operation, walk-through, test and presentation modes for increased energy savings and convenience
  • Defaults to Auto-ON to 50% operation for maximum energy savings
  • Part of a comprehensive line of PIR, Ultrasonic and Dual Technology wall switch sensors

Specifications

General Info
Product Line Wattstopper
Replaced by Part Number  DSW-302-G
Color Gray
UPC Number 754182919529
Country Of Origin China
Dimensions
Product Width US 3.0 in
Product Weight US 0.45 lb
Product Volume US 40.62 cu in
Product Depth US 5.0 in
Product Height US 2.5 in
Additional Information
Product Environmental Profile Yes
Technical Information
Sensor Type Occupancy
Amperage 4.3 A
Wattage 1200 W
Voltage 120/277 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;