text.skipToContent text.skipToNavigation

Discontinued - Ultrasonic Ceiling Occupancy Sensor, 24VDC, 90 linear ft

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Wattstopper’s WT Ultrasonic Ceiling Sensors utilize 32 KHz frequency ultrasonic technology to detect occupancy. The sensors are available in several models to control lighting in a wide variety of applications.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Ultrasonic technology with 32 KHz frequency
  • Automatic or manual-on operation when used with a BZ-150 Power Pack
  • Advanced Signal Processing circuitry automatically adjusts detection threshold
  • User-adjustable DIP switch time delay and sensitivity settings
  • Hallway and 600, 1100 and 2200 square foot coverages available
  • Isolated relay allows sensor to interface with building control systems

Specifications

General Info
Product Line Wattstopper
UPC Number 754182910786
Country Of Origin China
Technical Information
Sensor Type Occupancy

Resources

CAD Drawings
57-003 - Any 3-Wire 24VDC Sensor "Standard Schematic"
pdf
57-003 - Any 3-Wire 24VDC Sensor "Standard Schematic"
dxf
57-003 - Any 3-Wire 24VDC Sensor "Standard Schematic"
dwg
57-003 - Any 3-Wire 24VDC Sensor "Standard Schematic"
png
57-003-1 - Any 8-Wire Occupancy Sensor "Standard Schematic"
pdf
57-003-1 - Any 8-Wire Occupancy Sensor "Standard Schematic"
dwg
57-003-1 - Any 8-Wire Occupancy Sensor "Standard Schematic"
dxf
57-003-1 - Any 8-Wire Occupancy Sensor "Standard Schematic"
pdf
57-003-1 - Any 8-Wire Occupancy Sensor "Standard Schematic"
png
57-004-1 - Any 24VDC Sensor Controlling Dual Level Lighting
pdf
57-004-1 - Any 24VDC Sensor Controlling Dual Level Lighting
png
57-004-1 - Any 24VDC Sensor Controlling Dual Level Lighting
dwg
57-004-1 - Any 24VDC Sensor Controlling Dual Level Lighting
dxf
57-005 - Two Circuit Or Two Load Sensor Control
dxf
57-005 - Two Circuit Or Two Load Sensor Control
dwg
57-005 - Two Circuit Or Two Load Sensor Control
png
57-005-1 - Multiple Occupancy Sensors Controlling Two Circuits
pdf
57-005-1 - Multiple Occupancy Sensors Controlling Two Circuits
dwg
57-005-1 - Multiple Occupancy Sensors Controlling Two Circuits
dxf
57-005-1 - Multiple Occupancy Sensors Controlling Two Circuits
png
57-008-2 - Any 24VDC Sensor With EMS/Time Clock Override
dwg
57-008-2 - Any 24VDC Sensor With EMS/Time Clock Override
pdf
57-008-2 - Any 24VDC Sensor With EMS/Time Clock Override
dxf
57-008-2 - Any 24VDC Sensor With EMS/Time Clock Override
png
57-010 - Multiple Occupancy Sensors Using One Power Pack
dxf
57-010 - Multiple Occupancy Sensors Using One Power Pack
png
57-010 - Multiple Occupancy Sensors Using One Power Pack
dwg
57-010 - Multiple Occupancy Sensors Using One Power Pack
pdf
57-020 - Any 24VDC Sensor Controlling A Contactor
dxf
57-020 - Any 24VDC Sensor Controlling A Contactor
dwg
57-020 - Any 24VDC Sensor Controlling A Contactor
pdf
57-020 - Any 24VDC Sensor Controlling A Contactor
png
57-035 - Any 24VDC Sensor With 3-Way Switching
dxf
57-035 - Any 24VDC Sensor With 3-Way Switching
dwg
57-035 - Any 24VDC Sensor With 3-Way Switching
pdf
57-035 - Any 24VDC Sensor With 3-Way Switching
png
57-036 - Any 24VDC Sensor Controlling A Fan Coil /AHU
pdf
57-036 - Any 24VDC Sensor Controlling A Fan Coil /AHU
dwg
57-036 - Any 24VDC Sensor Controlling A Fan Coil /AHU
png
57-036 - Any 24VDC Sensor Controlling A Fan Coil /AHU
dxf
57-036-1 - Any 24VDC Sensor Controlling Local Lighting And Fan Coil /AHU
dwg
57-036-1 - Any 24VDC Sensor Controlling Local Lighting And Fan Coil /AHU
dxf
57-036-1 - Any 24VDC Sensor Controlling Local Lighting And Fan Coil /AHU
pdf
57-036-1 - Any 24VDC Sensor Controlling Local Lighting And Fan Coil /AHU
png
57-039-7 - WT Series Ultrasonic Installation
dxf
57-039-7 - WT Series Ultrasonic Installation
png
57-039-7 - WT Series Ultrasonic Installation
dwg
57-039-7 - WT Series Ultrasonic Installation
pdf
57-041-1 - 8-Wire Sensor Interfacing With A Thermostat
dxf
57-041-1 - 8-Wire Sensor Interfacing With A Thermostat
dwg
57-041-1 - 8-Wire Sensor Interfacing With A Thermostat
pdf
57-041-1 - 8-Wire Sensor Interfacing With A Thermostat
png
57-203-1 - Single zone of DM activated by any 24VDC sensor
png
57-203-1 - Single zone of DM activated by any 24VDC sensor
pdf
57-203-1 - Single zone of DM activated by any 24VDC sensor
dwg
57-203-1 - Single zone of DM activated by any 24VDC sensor
dxf
57-203-2 - Single zone of DM activated by multiple 24VDC sensors
dxf
57-203-2 - Single zone of DM activated by multiple 24VDC sensors
dwg
57-203-2 - Single zone of DM activated by multiple 24VDC sensors
pdf
57-203-2 - Single zone of DM activated by multiple 24VDC sensors
png
60-601 - LI/LP Relay Panels Occupancy Sensor Connection and 2-Wire Switch
dwg
60-601 - LI/LP Relay Panels Occupancy Sensor Connection and 2-Wire Switch
pdf
60-601 - LI/LP Relay Panels Occupancy Sensor Connection and 2-Wire Switch
dxf
60-601 - LI/LP Relay Panels Occupancy Sensor Connection and 2-Wire Switch
png
60-601-1 - LI/LP Relay Panels Occupancy Sensor Connection and 3-Wire Switch
dwg
60-601-1 - LI/LP Relay Panels Occupancy Sensor Connection and 3-Wire Switch
pdf
60-601-1 - LI/LP Relay Panels Occupancy Sensor Connection and 3-Wire Switch
dxf
60-601-1 - LI/LP Relay Panels Occupancy Sensor Connection and 3-Wire Switch
png
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
pdf
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
dxf
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
png
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
dwg
Daylighting Floor Plan
pdf
WT-1105
png
WT-1105
dxf
WT-1105
dwg
WT-1105cp - WT-1105 Coverage Pattern
png
WT-1105cp - WT-1105 Coverage Pattern
dxf
WT-1105cp - WT-1105 Coverage Pattern
dwg
WT-2205
dwg
WT-2205
png
WT-2205
dxf
WT-2205cp - WT-2205 Coverage Pattern
dxf
WT-2205cp - WT-2205 Coverage Pattern
dwg
WT-2205cp - WT-2205 Coverage Pattern
png
WT-2255
png
WT-2255
dxf
WT-2255
dwg
WT-2255cp - WT-2255 Coverage Pattern
dxf
WT-2255cp - WT-2255 Coverage Pattern
png
WT-2255cp - WT-2255 Coverage Pattern
dwg
WT-605
dwg
WT-605
dxf
WT-605
png
WT-605cp - WT-605 Coverage Pattern
dwg
WT-605cp - WT-605 Coverage Pattern
png
WT-605cp - WT-605 Coverage Pattern
dxf
View More

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;