Fixture Mount Sensor, US, Low Voltage, Ceiling Mount
FS-505C
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The FS-505 and FS-505C Low Voltage Ultrasonic Fixture Sensors control lighting based on occupancy. They are designed with a low-profile, architecturally pleasing appearance to easily integrate into a wide range of lighting fixtures or a customized housing. The sensors’ modular plug-in system utilizes an RJ45 connector and 3’ cord for flexibility and ease of use.
Mounting Type
Ceiling
- Ceiling
- Wall
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wattstopper | ||
UPC Number | 754182920228 | ||
Country Of Origin | China |
Dimensions
Product Width US | 6.0 in | ||
Product Weight US | 0.15 lb | ||
Product Volume US | 6.34 cu in | ||
Product Depth US | 1.3 in | ||
Product Height US | 0.8 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
DesignLights Consortium Qualified System | Yes | ||
Security | Yes | This product is ioXt certified |
Technical Information
Sensor Type | Occupancy |
Resources
Instruction Sheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1