text.skipToContent text.skipToNavigation

DALI 0-10 OUTDOOR PIR SENSOR HI MOUNT KO MOUNT GRAY

FDP-301-L7-TG Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The FDP sensor series allows your lighting fixtures to participate in the internet-of-things (IoT) revolution. This sensor family features bi-directional communication between sensor and driver, enabling connected systems for smarter, more energy efficient and data-driven applications. The FDP sensor series is compatible with with various intelligent drivers including Signify SR or many other connected drivers. By connecting to an intelligent driver, the FDP sensor series does not need its own power supply which will save cost and space inside the luminaire.
Color Gray
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Two lens configurations for mounting heights from 8’ to 40’
  • Continuous dimming provides energy code compliance
  • Bluetooth Sensor Configuration App allows easy commissioning from ground level
  • Stream-lined design for seamless fixture integration
  • Manual reset button for security recovery
  • IP66 rated housing

Specifications

General Info
Product Line Wattstopper
Color Gray
UPC Number 754182940899
Country Of Origin China
Dimensions
Product Width US 3.0 in
Product Weight US 0.34 lb
Product Volume US 73.26 cu in
Product Depth US 4.4 in
Product Height US 4.5 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Security   Yes This product is ioXt certified
Technical Information
Sensor Type Occupancy

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;