text.skipToContent text.skipToNavigation

Discontinued - HIGH BAY SENSOR 24VDC 0-10V AND CONT DIMMING w/L7 LENS

HBP-202-L7-W Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The HBP-2x2 Series adds the convenience of automatic daylight response to the versatile HBP product family. These high bay Passive Infrared (PIR) occupancy sensors provide automatic control of individual LED lighting fixtures in warehouses and other indoor high bay and low bay spaces. The lens is designed to provide reliable coverage from a wide range of mounting heights (15’ to 40’) and coverage can be masked for aisle way applications using an included snap-on mask. Sensor functionality can be adjusted via rotary trimpots. The continuous dimming functionality automatically adjusts light-levels in the space based on ambient light contributions, maximizing energy savings.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Designed for LED high bay or low bay applications
  • 360° coverage from 15’-40’; lens covers 100’ diameter area from 40’ height; rotatable snap-on aisleway masking
  • Adjustible time delay and hold-off daylighting level
  • Choice of four preconfigured operation modes plus test and service mode
  • cULus listed snap-in mounting hardware

Specifications

General Info
Product Line Wattstopper
UPC Number 754182943296
Country Of Origin China
Dimensions
Product Width US 4.0 in
Product Weight US 0.53 lb
Product Volume US 66.79 cu in
Product Depth US 4.9 in
Product Height US 2.9 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;