text.skipToContent text.skipToNavigation

HB Base Module 24 VDC - Cold (w/J-box)

HB300C-B Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The HB300C, HB330C, HB340C, and HB350C control lighting in high mount areas where low ambient temperature is a concern. The sensors turn lights on and off based on occupancy, and install directly to industrial T5 or T8 fixtures via surface mount, snap-in connector mounts through a 1/2” knockout with 18” leads to the back box, or optional Extender Module. The modular lenses required to operate (ordered separately) are specially designed to provide reliable coverage from a wide range of mounting heights.
Voltage 24 VDC
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Compatible with all electronic ballasts
  • Multiple fixture mounting choices
  • Flying leads for easy installation
  • Convenient access to digital adjustments
  • Operating temperature from40°F to 131°F (-40°C to 55°C)
  • Modular design with mix and match module, lens and accessories

Specifications

General Info
Product Line Wattstopper
UPC Number 754182923960
Country Of Origin China
Dimensions
Product Width US 5.0 in
Product Weight US 0.31 lb
Product Volume US 50.0 cu in
Product Depth US 5.0 in
Product Height US 2.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Security   Yes This product is ioXt certified
Technical Information
Sensor Type Occupancy

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;