text.skipToContent text.skipToNavigation

Discontinued - PIR Ceiling Occupancy Sensor, 1200 sq ft, 24VDC, USA

CI-200-U Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 42ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  CI-300

Wattstopper’s CI-200 Series Passive Infrared (PIR) Ceiling Sensors provide 360° coverage to detect occupancy in the controlled area. These low-profile sensors reliably control lighting in a variety of applications.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 360° coverage
  • User-adjustable time delay and sensitivity
  • Low-profile design
  • Built-in light level sensor
  • Isolated relay for use with HVAC or other control systems
  • ASIC enhances reliability and helps eliminate false triggers
  • Automatic or manual-on operation when used with a BZ-150 Power Pack

Specifications

General Info
Product Line Wattstopper
Replaced by Part Number  CI-300
UPC Number 754182274017
Country Of Origin United States
Technical Information
Sensor Type Occupancy

Resources

CAD Drawings
57-003-1 - Any 8-Wire Occupancy Sensor "Standard Schematic"
dxf
57-003-1 - Any 8-Wire Occupancy Sensor "Standard Schematic"
pdf
57-003-1 - Any 8-Wire Occupancy Sensor "Standard Schematic"
png
57-003-1 - Any 8-Wire Occupancy Sensor "Standard Schematic"
pdf
57-003-1 - Any 8-Wire Occupancy Sensor "Standard Schematic"
dwg
57-010 - Multiple Occupancy Sensors Using One Power Pack
dxf
57-010 - Multiple Occupancy Sensors Using One Power Pack
png
57-010 - Multiple Occupancy Sensors Using One Power Pack
dwg
57-010 - Multiple Occupancy Sensors Using One Power Pack
pdf
57-039-11 - MB-1 Mounting Information using CI-Series Sensors
png
57-039-11 - MB-1 Mounting Information using CI-Series Sensors
dxf
57-039-11 - MB-1 Mounting Information using CI-Series Sensors
dwg
57-039-2 - CI Series Sensor Installation
dwg
57-039-2 - CI Series Sensor Installation
dxf
57-039-2 - CI Series Sensor Installation
pdf
57-039-2 - CI Series Sensor Installation
png
57-041-1 - 8-Wire Sensor Interfacing With A Thermostat
dxf
57-041-1 - 8-Wire Sensor Interfacing With A Thermostat
dwg
57-041-1 - 8-Wire Sensor Interfacing With A Thermostat
pdf
57-041-1 - 8-Wire Sensor Interfacing With A Thermostat
png
57-303 - CI, DT, UT-305 Standard Schematic
png
57-303 - CI, DT, UT-305 Standard Schematic
pdf
57-303 - CI, DT, UT-305 Standard Schematic
dxf
57-303 - CI, DT, UT-305 Standard Schematic
dwg
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
pdf
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
dxf
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
png
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
dwg
CI-200
dwg
CI-200
dxf
CI-200
png
CI-200-1
png
CI-200-1
dwg
CI-200-1
dxf
CI-200-1cp - CI-200-1 Coverage Pattern
png
CI-200-1cp - CI-200-1 Coverage Pattern
dwg
CI-200-1cp - CI-200-1 Coverage Pattern
dxf
CI-200cp - CI-200 Coverage Pattern
dxf
CI-200cp - CI-200 Coverage Pattern
png
CI-200cp - CI-200 Coverage Pattern
dwg
CI-205
png
CI-205
dwg
CI-205
dxf
CI-205-1
png
CI-205-1
dxf
CI-205-1
dwg
View More

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;