










DLM PIR Corner Mount Occupancy Sensor, 1-sided aisle lens, USA
LMPX-100-4-U
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The LMPX-100 Digital PIR Corner Mount Occupancy Sensor uses passive infrared (PIR) technology and one of four lenses to detect occupancy in different types of spaces for energyefficient control of lighting and plug loads. It is a digital sensor, and is part of a Wattstopper Digital Lighting Management (DLM) system.
Footprint
50 linear ft
1-2 Weeks
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?
Features
- Passive infrared sensor with a choice of four coverage patterns
- Component of Digital Lighting Management integrated control system
- Quick access to Push n’ Learn for system personalization
- Digital sensor with LCD display and programming pushbuttons behind snap-down cover
- IR transceiver for wireless configuration and remote control
- Compact 2.4” x 3” sensor mounts easily on a wall or ceiling
- High density, long range and aisle lenses
Specifications
General Info
UPC Number | 754182927593 | ||
Country Of Origin | United States | ||
Product Line | Wattstopper |
Dimensions
Product Volume US | 117.14 cu in | ||
Product Width US | 5.0 in | ||
Product Height US | 4.25 in | ||
Product Weight US | 0.6 lb | ||
Product Depth US | 5.25 in |
Additional Information
Product Environmental Profile | Yes |
Resources
Cutsheet
Instruction Sheet
CAD Drawings
90-421 - LMPX-100 Dimension and Mounting
png
0kb
90-421 - LMPX-100 Dimension and Mounting
dwg
90-421 - LMPX-100 Dimension and Mounting
pdf
0kb
90-421 - LMPX-100 Dimension and Mounting
dxf
0kb
LMPX-100 Symbol
dwg
LMPX-100 Symbol
dxf
0kb
LMPX-100 Symbol
png
LMPX-100-1 Symbol
png
0kb
LMPX-100-1 Symbol
dwg
0kb
LMPX-100-1 Symbol
dxf
0kb
LMPX-100-1cp - LMPX-100-1 Coverage Pattern
dwg
LMPX-100-1cp - LMPX-100-1 Coverage Pattern
png
LMPX-100-1cp - LMPX-100-1 Coverage Pattern
dxf
0kb
LMPX-100-3 - LMPX-100-3 Symbol
dwg
LMPX-100-3 Symbol
dxf
0kb
LMPX-100-3 Symbol
png
0kb
LMPX-100-3cp - LMPX-100-3 Coverage Pattern
png
0kb
LMPX-100-3cp - LMPX-100-3 Coverage Pattern
dwg
0kb
LMPX-100-3cp - LMPX-100-3 Coverage Pattern
dxf
0kb
LMPX-100-4 Symbol
png
LMPX-100-4 Symbol
dwg
0kb
LMPX-100-4 Symbol
dxf
0kb
LMPX-100-4cp - LMPX-100-4 Coverage Pattern
png
0kb
LMPX-100-4cp - LMPX-100-4 Coverage Pattern
dwg
LMPX-100-4cp - LMPX-100-4 Coverage Pattern
dxf
0kb
LMPX-100cp - LMPX-100 Coverage Pattern
dwg
LMPX-100cp - LMPX-100 Coverage Pattern
dxf
LMPX-100cp - LMPX-100 Coverage Pattern
png
0kb
Installation Instructions
Product Environmental Profile
Bazaarvoice SAP Hybris Integration Version 2.8.1