text.skipToContent text.skipToNavigation

Fixture Mount Sensor Low Voltage w/RJ-45 connection

FS-305RC Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The FS-305 and FS-355 are PIR occupancy sensors that turn lighting on and off automatically based on occupancy. The models are slim, low-profile devices designed for installation inside the bottom of either an indoor or outdoor lighting fixture body. 
Connection Type RJ45
Voltage 12 V
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Low-profile fixture integrated sensor
  • Multiple lens choices
  • Adjustable time delay
  • IP65 rated for indoor and outdoor wet locations
  • Line and low voltage models
  • Daylighting light level feature

Specifications

General Info
Product Line Wattstopper
UPC Number 754182930975
Country Of Origin China
Dimensions
Product Width US 6.0 in
Product Weight US 0.19 lb
Product Volume US 36.0 cu in
Product Depth US 3.0 in
Product Height US 2.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Security   Yes This product is ioXt certified
Technical Information
Sensor Type Occupancy

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;