text.skipToContent text.skipToNavigation

Extension Cable 10ft cable w/standard RJ45 plugs

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The FS-PP Fixture Power Pack provides 24 VDC operating voltage to the FS Low Voltage Sensor series via the RJ45 connector built onto each sensor. The incorporated Form-C Relay, Normally Open (N/O)/Normally Closed (N/C), can control line or low voltage loads.
Length 10.0 ft
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Easy RJ45 connection
  • Terminals for easy and sure wire connections
  • Normally Open (N/O)/ Normally Closed (N/C) relay options
  • LED power indicator
  • Zero crossing relay

Specifications

General Info
Product Line Wattstopper
UPC Number 754182920235
Country Of Origin China
Dimensions
Product Width US 9.0 in
Product Weight US 0.19 lb
Product Volume US 27.0 cu in
Product Depth US 3.0 in
Product Height US 1.0 in
Product Length US 120.0 in
Cable Length 10 ft

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;