text.skipToContent text.skipToNavigation

Seven Button LV Decorator Switch, Contact Closure, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Decorator Seven-button Low Voltage Momentary Switch (DCC7) features a raise/lower paddle and five buttons to control any device that requires multiple contact closures. It is available in four colors, and is compatible with other Decorator style products, including the DCC2 Low Voltage Momentary Decorator Switch with LED.
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Long-life LED locator
  • Five buttons and two-position paddle provide seven contact closures
  • Compatible with Decorator styling
  • Available in four colors
  • Controls wide variety of common system protocols

Specifications

General Info
Product Line Wattstopper
Color White
UPC Number 754182922871
Country Of Origin China
Dimensions
Product Width US 2.0 in
Product Weight US 0.3 lb
Product Volume US 28.12 cu in
Product Depth US 4.5 in
Product Height US 2.5 in
Technical Information
Amperage 5 mA

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;