text.skipToContent text.skipToNavigation

Discontinued - LP24 Peanut Plus Lighting Control Panel with 8 Relays, 347V, Surface Mount

LP24S-8-347 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


WattStopper’s LP24 Peanut Plus Lighting Control Panels provide simple, effective zone-based control of exterior and interior lighting in small applications. Panels control up to eight channels or zones of lighting. Zones respond to control signals from the system clock (or other signalling device) to turn lighting on and off. LP24 Panels ship pre-assembled in easy-to-install packages. They consist of relays, a system clock, panel intelligence, power supply, large tub with DIN rails for mounting up to twelve contactors (shipped separately) and cover.

Mounting Type Surface
  • Surface
Voltage 347 VAC
  • 347 VAC
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Simple and effective interior and exterior lighting control
  • Controls up to eight zones
  • System clock provides time scheduled or astronomic control
  • Compatible with AS-100 Automatic Control Switches for local override control
  • DIN rail accommodates up to 12 four-pole contactors

Specifications

General Info
Product Line Wattstopper
UPC Number 754182929207
Country Of Origin United States

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;