text.skipToContent text.skipToNavigation

Discontinued - 277 VOLT ELECTRONIC PWR Stn

STPERW201 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The InFusion Power Station is an integral component to Legrand's lighting control system.
Voltage 277 V
  • 277 V
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Connects directly to the Station Bus, a ScenePoint Dimmer, or a Dimmer Module
  • Expands system capacity without adding modules or enclosures
  • Up to 16 amp maximum load for incandescent loads and up to 8 amps for electronic loads
  • Counts as one station when connected to the Station Bus
  • Installs in a deep two-gang box
  • Each dimming channel can be programmed with a unique power profile to match the dimming curve of the lighting load
  • UL and CUL listed

Specifications

General Info
Product Line Vantage
UPC Number 840624125693
Country Of Origin China

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;