text.skipToContent text.skipToNavigation

CONTACTOR - 4 POLE NORMALLY CLOSED 120V COIL

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Multi-pole Contactor is a compact, electrically held lighting contactor used for controlling lighting and other electrical loads in Watt Stopper Lighting Integrator (LI) lighting control panels.
Voltage 120 V
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Multi-pole design enables control of multiple single-phase or multi-phase loads
  • Four pole, SPST power contacts
  • Silver cadmium oxide contacts for long life
  • Compatible with all HID and electronic ballast loads
  • Normally closed or normally open contacts
  • Accepts wire gauge #10–#14 AWG

Specifications

General Info
Product Line Wattstopper
UPC Number 754182926855
Country Of Origin United States

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;