text.skipToContent text.skipToNavigation

DLM Wireless Pre-Eng Wall Switch, ON/OFF w/Arrows, 1, 2, 3, 4, Black

LMSW-605-B-ENG1 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LMSW-605 Scene Switch is a wireless device that can set and recall preset lighting scenes and raise and lower lighting levels. It is part of the NEW wireless Digital Lighting Management (DLM) system and controls loads connected to DLM room controllers by recalling any four of the 16 scenes available in a DLM local network. It can function as a part of a completely wireless room pairing with a wireless room controller (LMRC-611MCC) or used in a hybrid wired & wireless room to control loads connected to a traditional wired room controllers when used in conjunction with a wireless bridge (LMBC-650).
Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Wireless Digital 5-Button Scene Switch
  • The LMSW-605 Scene Switch is a wireless device that can set and recall preset lighting scenes and raise and lower lighting levels. It is part of the NEW wireless Digital Lighting Management (DLM) system and controls loads connected to DLM room controllers by recalling any four of the 16 scenes available in a DLM local network. It can function as a part of a completely wireless room pairing with a wireless room controller (LMRC-611MCC) or used in a hybrid wired & wireless room to control loads connected to a traditional wired room controllers when used in conjunction with a wireless bridge (LMBC-650).
  • Built-in IPv6 Mesh and Bluetooth antennas provide robust signal strength and reliable communication
  • Uses IPv6 Mesh to establish network communication with all DLM wireless devices
  • Paddle with LED status indicator allows raise/lower control of scenes or loads
  • Quick and easy wireless installation – no Cat 5e connection needed
  • Ground wire allows you to install next to a line voltage device. This wire is only needed when placed next to a line voltage device in the same box. Grounding cables are otherwise not needed if in a purely low voltage application.
  • Low voltage switches for control of four customizable scenes

Specifications

General Info
Product Line Wattstopper
Color Black
UPC Number 754182946617
Country Of Origin China
Features Pre-Engraved, Wireless
Number of Switches 5
Application Sector Commercial
Standard UL
Type Combination
Technical Information
Number of Buttons 5
Amperage 1.5 A
Indoor/Outdoor Indoor
Wattage 4.5 W
Voltage 3 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;