text.skipToContent text.skipToNavigation

LMSM Segment Manager License for Connection to Supervisor

LMSM-CONNECT Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LMSM Segment Manager is a network controller designed to communicate with DLM local networks and/or LMCP panels. It provides control, monitoring, adjustment, and standard or Human Centric Lighting (HCL) scheduling functionality for networked DLM systems. The Network Supervisor is a PC server running similar software designed to coordinate control of multiple Segment Managers and store historical data.
Application Sector Commercial
  • Commercial
Network Connectivity None
  • None
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Provides global control of DLM segment networks and access to advanced features
  • Supports third party integration with BAS through BACnet/IP
  • Connects to DLM segment network and PC, LAN or Internet via Ethernet
  • Enables scheduling, power monitoring and remote adjustment of devices on DLM local networks
  • Friendly browser-based user interface
  • Optional server-based network supervisor package records energy-use data to create long-term history

Specifications

General Info
Product Line Wattstopper
UPC Number 754182941834
Country Of Origin United States

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;