Designed for demanding deployments
Legrand’s innovative wall-mount network cabinets are perfect for edge computing, IoT and building network applications. Our wall mount cabinets are an ideal solution for environments where floor space is at a premium, or only a few pieces of network or IT equipment need to be protected.
Wall Mount Key Benefits
- High load rating – load ratings of up to 300lb capacity for select cabinets are suitable for IoT and PoE network applications.
- Low profile – available in 12” and 18” depths to provide equipment support in a small footprint.
- Easy access – some cabinets feature a rear hinge that allows for easy access to the rear of 23.5” equipment.
Wall Mount Cabinets
Vertical Wall-Mount
The Vertical Wall-Mount (VWM) Series wall-mount cabinets offer the most versatile solution for edge computing in a small form factor. The low-profile design positions large, rack mount equipment vertically, while allowing access for upgrades, refreshes and adds/drops. The extensive offering of accessories allows a single cabinet to support not only 4RU or 8RU of fixed rack mount equipment, but also additional space for network connectivity mounting both vertically and horizontally. The VWM series is available in two distinct versions—full door and split door—for dual user access, and both feature locking doors for PCI compliance. The VWM series cabinet is capable of housing a complete network, including up to 8RU of traditional rack mount equipment, power, thermal management and connectivity. Deploy the cabinet for a low-profile, edge solution that can support any application.
Learn how the Vertical Wall-Mount cabinet supports networking and IT installations.
Swing-Out Wall-Mount
The Swing-Out Wall-Mount (SWM) and Swing-Out Wall-Mount Reinforced SWMR Series wall-mount cabinets provide a convenient and easy-to use solution for edge, IoT, PoE and small network applications. The small form factor cabinets are 28 in deep for medium to large network equipment. The cabinets are made of rugged welded steel and feature locking doors for PCI compliance in retail applications. The hinged, swing-out middle section provides easy access to the rear of mounted equipment. The SWMR series feature heavy duty latch and hinges to accommodate heavier weight loads. The SWM and SWMR series cabinets are perfect for secure networks, small data closets, retail, educational, edge computing, and all areas where floor space is at a premium.
Learn more about Legrand’s Swing-Out Wall Mount in our Data Sheet.
Contact a Legrand Physical Support expert to learn more about our wall-mount cabinet solutions today.
Brand
Choose from one of Legrand's brands.
Type
Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application
Color
The color of the product itself
Product Certifications
Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.
Mounting
Something that Serves as a Support, Setting, or Backing for the item
Availability
Product is available to buy on Legrand.us
Rack Units Rack Units_030104
Unit Used to Describe the Height of Equipment Intended for Mounting
Included
The Supplementary items Supplied with the Product Which May be Necessary for the Optimum Operation of the Product
Product Has Potential to Contribute to LEED
This product contributes to earning credits in the LEED rating system.
MATERIAL
Material of the product.
Application Sector
Used to categorize products based on the specific areas or sectors in which they are intended to be used.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Swing-EZ Wall Rack - Black - 18.00 in D19-35-T18DB OrtronicsSWING-EZ WALL RACKOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.SWING-OUT WALL MOUNT CABINETSSWM18RUPL-26-26 OrtronicsSWING-OUT WALL-MOUNT CABINETSOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Swing-EZ Wall Rack - Black - 18.00 in D19-21-T18DB OrtronicsSWING-EZ WALL RACKOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Vertical Wall Mount Bracket - 19 in mounting x 4 rack units - blackWMBV4U OrtronicsVERTICAL WALL MOUNT BRACKET, 19" MOUNTINGOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Fan Kit for Vertical Wall-Mount Cabinet - 115 VACVWMFK-115 OrtronicsFAN KIT FOR VERTICAL WALL-MOUNT CABINETOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.4RU Vertical Wall-Mount Cabinet - Split Door - 36 in HVWMSD-4RU-36-B Ortronics4RU VERTICAL WALL-MOUNT CABINET, SPLIT DOOROther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.4RU Vertical Wall-Mount Cabinet - Full Door - 36 in HVWMFD-4RU-36-B Ortronics
Vertical Wall-Mount (VWM) Series wall-mount cabinets
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Swing-Out Wall-Mount Ruggedized Cabinets, 18RU, Plexi DoorSWMR18RUPL-26-26 OrtronicsThe Swing-Out Wall-Mount Reinforced SWMR Series wall-mount cabinetsOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.4RU Pivoting Rail Kit for Vertical Wall-Mount CabinetVWM-PIV-4RU OrtronicsPIVOTING RAIL KIT FOR VERTICAL WALL-MOUNT CABINETOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Top Brush Grommet Kit for Vertical Wall-Mount CabinetVWMBGK Ortronics
VWM Back Pan Lever LockTM Assembly Kit
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Swing-EZ Wall Rack - Heavy Duty - Black - 25.00 in D19-35-T25DHYDTB Ortronics
Swing-EZ Heavy Duty Wall Mount Racks
Other Options Available -
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Compact Edge Cabinet, 4 RU, Plexiglass Door - WhiteCECWM4RUPL-W OrtronicsTheCompactEdgeCabinet (CEC) series wall-mount cabinetOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Zero RU Patch Panel Mounting Kit for Vertical Wall-Mount CabinetVWMZRU-B Ortronics
Zero RU Patch Panel Mounting Kit for Vertical Wall-Mount Cabinet
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Vertical Rail Kit for 26RU Swing-Out Wall-Mount CabinetSWMRK26RU OrtronicsVERTICAL RAIL KIT FOR SWING-OUT WALL-MOUNT CABINETOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Back Pan Lever Lock Kit for Vertical Wall-Mount CabinetVWMBPLL Ortronics
Back Pan Lever Lock™ Kit for Vertical Wall-Mount Cabinet
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.PDU Mounting Kit for 26RU Swing-Out Wall-Mount CabinetSWMPDU26RU OrtronicsPDU MOUNTING KIT FOR SWING-OUT WALL-MOUNT CABINETOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Wall Mounted Relay Rack - 20.25 W x 50 in H x 18 in D - black604045451 Ortronics20.25" W x 50" H x 18" D, black
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Wall Mounted Relay Rack - 20.25 W x 38 in H x 18 in D - black604045450 Ortronics20.25" W x 38" H x 18" D, black
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Wall Mounted Relay Rack - 26 H - 20.25 in W x 26 in H x 18 in D - black604045400 Ortronics20.25" W x 26" H x 18" D, black
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Hinged Wall Mount Bracket 7””H x 19””W x 6””D, 4 RU604004068 Ortronics10.5" H x 19" W x 6" D, blackOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Fan Kit for Vertical Wall-Mount Cabinet - 115 VACVWMFKS-115 OrtronicsFan Kit for Vertical Wall-Mount Cabinet - 115 VAC, 2 Fans